Acquia Team testing14 Skip to main content
Logo print

Swifts Hot Dip Galvanised Steel Cable Tray Trapeze Hanger 50mm

Swifts Legrand

Swifts Hot Dip Galvanised Steel Cable Tray Trapeze Hanger 50mm

REF. LTH50G EAN. 5012774142003
Discount family : C01
£10.76 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for cable management system width 50-50 mm
Model Suspended
Suitable for wire mesh tray No
Suitable for cable ladder No
Suitable for cable tray Yes
Tray mounting Screwable
Load bearing capacity 981 N
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Hot-dip galvanized
Colour Other

Documents

1 document
Catalogue page

5th July 2024.9