![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/LT/LG-LTH50-100.jpg)
Swifts Hot Dip Galvanised Steel Cable Tray Trapeze Hanger 75mm
Swifts
Legrand
Swifts Hot Dip Galvanised Steel Cable Tray Trapeze Hanger 75mm
REF. LTH75G
EAN.
5012774142089
Discount family : C01
£17.60
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system width | 75-75 mm |
---|---|
Model | Suspended |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Tray mounting | Screwable |
Load bearing capacity | 981 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION