Acquia Team testing14 Skip to main content
Logo print

Swifts Light Duty Hot Dip Galvanised Steel Cable Tray 45° Inside Riser 75mm x 12mm

Swifts Legrand

Swifts Light Duty Hot Dip Galvanised Steel Cable Tray 45° Inside Riser 75mm x 12mm

REF. SSIR7545G EAN. 5012774357087
Discount family : C01
£35.29 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Change of direction Vertically rising
Angle 45°
Construction type Bend rigid
With cover No
Inner radius 75 mm
Cable tray height 12 mm
Cable tray width 75 mm
Material thickness 1.5 mm
Side perforation No
Bottom perforation Yes
NATO-mounting holes No
Model Integrated connector
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Hot-dip galvanized
Operating / setting temperature -20-120 °C
Colour Other
Storage temperature -20-120 °C
Halogen free Yes

Documents

2 documents
Catalogue chart
Catalogue page

5th July 2024.9