![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/SS/LG-SST.jpg)
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray Equal Tee 50mm x 12mm
Swifts
Legrand
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray Equal Tee 50mm x 12mm
REF. SST50G
EAN.
5012774363828
Discount family : C01
£26.85
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 12 mm |
---|---|
Cable tray width | 50 mm |
Construction type | T-piece horizontal |
Inner radius | 50 mm |
NATO-mounting holes | No |
Model | Integrated connector |
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
---|---|
Material quality | Other |
Surface protection | Hot-dip galvanized |
Operating / setting temperature | -20-120 °C |
Colour | Other |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION