![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/SS/LG-SSR.jpg)
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray Reducer 150mm x 12mm to 50mm x 12mm
Swifts
Legrand
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray Reducer 150mm x 12mm to 50mm x 12mm
REF. SSR15050G
EAN.
5012774361619
Discount family : C01
£52.25
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 12 mm |
---|---|
Width (big) | 150 mm |
Width (small) | 50 mm |
Construction type | Reducing symmetrical |
Model | Integrated connector |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION