Swifts Light Duty Hot Dip Galvanised Steel Cable Tray with Coupler 225mm x 12mm x 3m Length
Swifts
Legrand
Swifts Light Duty Hot Dip Galvanised Steel Cable Tray with Coupler 225mm x 12mm x 3m Length
REF. SSL2253MG
EAN.
5012774773979
Discount family : C01
£109.49
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 12 mm |
---|---|
Width | 225 mm |
Material thickness | 1 mm |
Length | 3000 mm |
Useful cross section | 2700 mm² |
With cover | No |
Side perforation | No |
Bottom perforation | Yes |
NATO-mounting holes | No |
---|---|
Model | Included connector |
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |