![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/SS/LG-SSB90degree.jpg)
Swifts Light Duty Pre-Galvanised Steel Cable Tray 90° Flat Bend 225mm x 12mm
Swifts
Legrand
Swifts Light Duty Pre-Galvanised Steel Cable Tray 90° Flat Bend 225mm x 12mm
REF. SSB225PG
EAN.
5012774353935
Discount family : C01
£27.79
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Change of direction | Horizontal |
---|---|
Angle | 90° |
Construction type | Bend rigid |
With cover | No |
Inner radius | 50 mm |
Cable tray height | 12 mm |
Cable tray width | 225 mm |
Material thickness | 1.4 mm |
Side perforation | No |
Bottom perforation | Yes |
NATO-mounting holes | No |
Model | Integrated connector |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
Operating / setting temperature | -20-120 °C |
Colour | Other |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION