![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/SS/LG-SSAR.jpg)
Swifts Light Duty Pre-Galvanised Steel Cable Tray Adjustable Riser 300mm x 18mm
Swifts
Legrand
Swifts Light Duty Pre-Galvanised Steel Cable Tray Adjustable Riser 300mm x 18mm
REF. SSAR300PG
EAN.
5012774352969
Discount family : C01
£65.43
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Change of direction | Rising/descending |
---|---|
Angle | Adjustable |
Construction type | Vertical adjustable bend complete |
With cover | No |
Cable tray height | 18 mm |
Cable tray width | 300 mm |
Material thickness | 1.4 mm |
Side perforation | No |
Bottom perforation | Yes |
NATO-mounting holes | No |
Model | Integrated connector |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
Operating / setting temperature | -20-120 °C |
Colour | Other |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION