![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/SS/LG-SSX.jpg)
Swifts Light Duty Pre-Galvanised Steel Cable Tray Crosspiece 225mm x 12mm
Swifts
Legrand
Swifts Light Duty Pre-Galvanised Steel Cable Tray Crosspiece 225mm x 12mm
REF. SSX225PG
EAN.
5012774368830
Discount family : C01
£66.17
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 12 mm |
---|---|
Cable tray width | 225 mm |
Inner radius | 50 mm |
NATO-mounting holes | No |
Model | Integrated connector |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
Colour | Other |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION