![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Swifts Light Duty Pre-Galvanised Steel Cable Tray with Coupler 300mm x 18mm x 3m Length
Swifts
Legrand
Swifts Light Duty Pre-Galvanised Steel Cable Tray with Coupler 300mm x 18mm x 3m Length
REF. SSL3003MPG
EAN.
5012774774013
Discount family : C01
£139.05
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 18 mm |
---|---|
Width | 300 mm |
Material thickness | 1.4 mm |
Length | 3000 mm |
Useful cross section | 5400 mm² |
With cover | No |
Side perforation | No |
Bottom perforation | Yes |
NATO-mounting holes | No |
---|---|
Model | Included connector |
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Colour | Other |