![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/ZB/LG-ZB600300RG-WEB-L.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Branch Piece 600mm x 100mm
Swifts
Legrand
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder 300mm Radius Branch Piece 600mm x 100mm
REF. ZB600300RG
EAN.
5012774483144
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Profile (open) |
---|---|
Type of rung | Perforated profile |
Cable ladder branch width | 640 mm |
Cable ladder height | 100 mm |
Inner radius | 300 mm |
Model | Integrated connector |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION