![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/ZL/LG-ZL.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder 450mm x 100mm x 6m Length
Swifts
Legrand
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder 450mm x 100mm x 6m Length
REF. ZL450G6M
EAN.
5012774447658
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Profile (open) |
---|---|
Side perforation | Yes |
Type of rung | Perforated profile |
Fixation rung | Welded |
Height | 100 mm |
Width | 490 mm |
Length | 6000 mm |
Useful cross section | 29436 mm² |
---|---|
Suitable for circuit integrity | No |
Rung centre spacing | 300 mm |
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION