Acquia Team testing14 Skip to main content
Logo print

Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder 900mm x 100mm x 3m Length

Swifts Legrand

Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder 900mm x 100mm x 3m Length

REF. ZL900G EAN. 5012774447948
Discount family : C03
£379.41 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of side joist Profile (open)
Side perforation Yes
Type of rung Perforated profile
Fixation rung Welded
Height 100 mm
Width 940 mm
Length 3000 mm
Useful cross section 59136 mm²
Suitable for circuit integrity No
Rung centre spacing 300 mm
Material Steel
Material quality Other
Surface protection Hot-dip galvanized
Colour Other

Documents

2 documents
Catalogue chart
Catalogue page

5th July 2024.9