![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/ZF/LG-ZFB90degree.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder 90° 300mm Radius Flat Bend 150mm x 100mm
Swifts
Legrand
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder 90° 300mm Radius Flat Bend 150mm x 100mm
REF. ZFB15090300G
EAN.
5012774439141
Discount family : C03
£186.98
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Change of direction | Horizontal |
---|---|
Type of side joist | Profile (open) |
Side perforation | No |
Type of rung | Perforated profile |
Angle | 90° |
Bend model | Smooth bend |
Hinging | No |
Cable ladder height | 100 mm |
Cable ladder width | 190 mm |
---|---|
Model | Integrated connector |
Inner radius | 300 mm |
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION