![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/PB/LG-90degreeendconnectors.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder 90° End Connector Pair
Swifts
Legrand
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder 90° End Connector Pair
REF. ZBG
EAN.
5012774074786
Discount family : C03
£58.03
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
---|---|
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION