![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/EA/LG-ARriser.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder Articulated Riser 300mm
Swifts
Legrand
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder Articulated Riser 300mm
REF. ZAR300G
EAN.
5012774074564
Discount family : C03
£402.35
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Change of direction | Rising/descending |
---|---|
Type of side joist | Profile (open) |
Type of rung | Perforated profile |
Angle | Adjustable |
Hinging | Yes |
Cable ladder height | 100 mm |
Cable ladder width | 340 mm |
Model | Integrated connector |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION