![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-ZS750G-WEB-R.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder Stop End 750mm
Swifts
Legrand
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder Stop End 750mm
REF. ZS750G
EAN.
5012774077718
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 754 mm |
---|---|
Height side joist | 100 mm |
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
---|---|
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION