![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/ZS/LG-ZSR.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder Straight Reducer 750mm x 100mm to 600mm x 100mm
Swifts
Legrand
Swifts Medium Duty Hot Dip Galvanised Steel Cable Ladder Straight Reducer 750mm x 100mm to 600mm x 100mm
REF. ZSR750600G
EAN.
5012774453536
Discount family : C03
£343.67
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Profile (open) |
---|---|
Type of rung | Perforated profile |
Width (big) | 790 mm |
Width (small) | 640 mm |
Construction type | Reducing symmetrical |
Height side joist | 100 mm |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION