Acquia Team testing14 Skip to main content
Logo print

Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray 300mm x 25mm x 3m Length

Swifts Legrand

Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray 300mm x 25mm x 3m Length

REF. MRFL300G EAN. 5012774194941
Discount family : C01
£163.09 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 25 mm
Width 300 mm
Material thickness 1.2 mm
Length 3000 mm
Useful cross section 7500 mm²
With cover No
Side perforation No
Bottom perforation Yes
NATO-mounting holes No
Model Without connector
Suitable for circuit integrity No
Material Steel
Operating / setting temperature -20-120 °C
Material quality Other
Surface protection Hot-dip galvanized
Colour Other
Storage temperature -20-120 °C
Halogen free Yes

Documents

2 documents
Catalogue chart
Catalogue page

5th July 2024.9