![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/MR/LG-MRFC50.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Coupler 50mm
Swifts
Legrand
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Coupler 50mm
REF. MRFC50G
EAN.
5012774192534
Discount family : C01
£9.96
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Screw connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Suitable for cable management system width | 50-50 mm |
Suitable for cable management system height | 25-25 mm |
Length | 180 mm |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Operating / setting temperature | -20-120 °C |
Colour | Other |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION