![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-MRFAXR-WEBGEN-R.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Extra Long Adjustable Riser 100mm x 25mm
Swifts
Legrand
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Extra Long Adjustable Riser 100mm x 25mm
REF. MRFAXR100G
EAN.
5012774189237
Price on request
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Change of direction | Rising/descending |
---|---|
Angle | Adjustable |
Construction type | Vertical adjustable bend complete |
Bend model | Segmental bend |
With cover | No |
Cable tray height | 25 mm |
Cable tray width | 100 mm |
Material thickness | 1.2 mm |
Side perforation | No |
Bottom perforation | Yes |
---|---|
NATO-mounting holes | No |
Model | Integrated connector |
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION