![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/MR/LG-MRFR.jpg)
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Reducer 100mm x 25mm to 75mm x 25mm
Swifts
Legrand
Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Reducer 100mm x 25mm to 75mm x 25mm
REF. MRFR10075G
EAN.
5012774198345
Discount family : C01
£50.85
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 25 mm |
---|---|
Width (big) | 100 mm |
Width (small) | 75 mm |
Construction type | Reducing symmetrical |
Model | Integrated connector |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Colour | Other |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION