Acquia Team testing14 Skip to main content
Logo print

Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Reducer 600mm x 25mm to 450mm x 25mm

Swifts Legrand

Swifts Medium Duty Hot Dip Galvanised Steel Cable Tray Reducer 600mm x 25mm to 450mm x 25mm

REF. MRFR600450G EAN. 5012774199199
Discount family : C01
£155.07 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable tray height 25 mm
Width (big) 600 mm
Width (small) 450 mm
Construction type Reducing symmetrical
Model Integrated connector
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Hot-dip galvanized
Colour Other

Documents

2 documents
Catalogue chart
Catalogue page

5th July 2024.9