Acquia Team testing14 Skip to main content
Logo print

Swifts Medium Duty Pre-Galvanised Steel Cable Tray 45° Flat Bend 100mm x 25mm

Swifts Legrand

Swifts Medium Duty Pre-Galvanised Steel Cable Tray 45° Flat Bend 100mm x 25mm

REF. MRFB10045PG EAN. 5012774190530
Discount family : C01
£72.44 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Change of direction Horizontal
Angle 45°
Construction type Bend rigid
With cover No
Inner radius 125 mm
Cable tray height 25 mm
Cable tray width 100 mm
Material thickness 1 mm
Side perforation No
Bottom perforation Yes
NATO-mounting holes No
Model Integrated connector
Suitable for circuit integrity No
Material Steel
Stainless steel, pickled No
Material quality Other
Surface protection Continuously galvanized
Operating / setting temperature -20-120 °C
Colour Other
Storage temperature -20-120 °C
Halogen free Yes

Documents

2 documents
Catalogue chart
Catalogue page

5th July 2024.9