![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/MR/LG-MRFX.jpg)
Swifts Medium Duty Pre-Galvanised Steel Cable Tray Crosspiece 150mm x 25mm
Swifts
Legrand
Swifts Medium Duty Pre-Galvanised Steel Cable Tray Crosspiece 150mm x 25mm
REF. MRFX150PG
EAN.
5012774203551
Discount family : C01
£163.92
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable tray height | 25 mm |
---|---|
Cable tray width | 150 mm |
Inner radius | 125 mm |
NATO-mounting holes | No |
Model | Integrated connector |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
Colour | Other |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION