![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Swifts Medium Duty Steel Cable Tray Channel Fixing Clip 25mm
Swifts
Legrand
Swifts Medium Duty Steel Cable Tray Channel Fixing Clip 25mm
REF. CKP25
EAN.
5019102021443
Discount family : C01
£1.67
/
1 piece
Product available in
50 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Galvanic/electrolytic zinc plated |
---|---|
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION