Acquia Team testing14 Skip to main content
Logo print

Swifts Pre-Galvanised Steel Cable Tray Cantilever Arm 50mm

Swifts Legrand

Swifts Pre-Galvanised Steel Cable Tray Cantilever Arm 50mm

REF. LCA50PG EAN. 5012774587958
Discount family : C01
£10.37 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 60 mm
Width 90 mm
Height 65 mm
Suitable for cable management system width 50-50 mm
Model Wall- and profile console
Angle 90-90 °
Safe working load according to IEC 61537 300 N
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Continuously galvanized
Operating / setting temperature -20-120 °C
Colour Other
Storage temperature -20-120 °C
Halogen free Yes

Documents

1 document
Catalogue page

5th July 2024.9