![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/LC/LG-LCA50-75.jpg)
Swifts Pre-Galvanised Steel Cable Tray Cantilever Arm 75mm
Swifts
Legrand
Swifts Pre-Galvanised Steel Cable Tray Cantilever Arm 75mm
REF. LCA75PG
EAN.
5012774587996
Discount family : C01
£14.74
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 92 mm |
---|---|
Width | 90 mm |
Height | 65 mm |
Suitable for cable management system width | 50-75 mm |
Model | Wall- and profile console |
Angle | 90-90 ° |
Safe working load according to IEC 61537 | 300 N |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Material quality | Other |
Surface protection | Continuously galvanized |
Operating / setting temperature | -20-120 °C |
Colour | Other |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Documents
1 document
Catalogue page
SELECT AN ACTION