Acquia Team testing14 Skip to main content
Logo print

Swifts Pre-Galvanised Steel Cable Tray Trapeze Hanger 450mm

Swifts Legrand

Swifts Pre-Galvanised Steel Cable Tray Trapeze Hanger 450mm

REF. LTH450PG EAN. 5012774141983
Discount family : C01
£21.97 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for cable management system width 450-450 mm
Model Suspended
Suitable for wire mesh tray No
Suitable for cable ladder No
Suitable for cable tray Yes
Tray mounting Screwable
Load bearing capacity 2943 N
Suitable for circuit integrity No
Material Steel
Material quality Other
Surface protection Continuously galvanized
Colour Other

Documents

1 document
Catalogue page

5th July 2024.9