![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/LT/LG-LTH600-900.jpg)
Swifts Pre-Galvanised Steel Cable Tray Trapeze Hanger 600mm
Swifts
Legrand
Swifts Pre-Galvanised Steel Cable Tray Trapeze Hanger 600mm
REF. LTH600PG
EAN.
5012774142058
Discount family : C01
£33.47
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for cable management system width | 600-600 mm |
---|---|
Model | Suspended |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Tray mounting | Screwable |
Load bearing capacity | 2943 N |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Colour | Other |
Documents
1 document
Catalogue page
SELECT AN ACTION