Acquia Team testing14 Skip to main content
Logo print

Synergy 1 Gang 2 Way 10AX Single Pole Plate Switch Metalclad

Synergy Metalclad Legrand

Synergy 1 Gang 2 Way 10AX Single Pole Plate Switch Metalclad

REF. 733801 EAN. 3245067338018
Discount family : W09
£13.14 / 1 piece Product available in 5 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Basic element with complete housing
Push button switch No
Number of rockers 1
Mounting method Surface mounted
Type of fastening Screw mounting
With mounting plate No
Material Metal
Material quality Stainless steel
Halogen free Yes
Antimicrobial treatment No
Surface protection Other
Surface finishing Matt
Colour Grey
Colour of switch operator White
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK08
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 86 mm
Device height 86 mm
Device depth 48 mm
Built-in depth 36 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 4-4 mm²

Documents

2 documents
Technical Sheet
F02493EN-00.pdf pdf (0.07 Mo)
Technical Sheet
F02493EN-01.pdf pdf (0.09 Mo)
2 documents
Catalogue chart
Catalogue page
2 documents
Agreement
ASTA-781 (0.44 Mo)
Agreement
OC / CB-FR_708093 (0.72 Mo)

5th July 2024.9