Acquia Team testing14 Skip to main content
Logo print

Synergy 1 Gang 37mm Surface Mounting Steel Back Box with Knockouts Metalclad

SYNERGY GRID Legrand

Synergy 1 Gang 37mm Surface Mounting Steel Back Box with Knockouts Metalclad

REF. 736400 EAN. 3245067364000
Discount family : W32
£9.22 / 1 piece Product available in 10 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Other
Suitable for modular domestic switching devices No
Number of modules (module system) 1
Number of units 1
Mounting direction Horizontal and vertical
Shape Square
Material Metal
Material quality Stainless steel
Halogen free Yes
Surface protection Other
Surface finishing Glossy
Colour Grey
Transparent No
With cover frame No
With duct entry Yes
With cable entry Yes
With screw gland entry No
Shock resistant Yes
Degree of protection (IP) IP2X
Width 86 mm
Height 86 mm
Depth 43 mm
Device width 86 mm
Device height 86 mm
Device depth 43 mm
Degree of impact strength (IK) IK01
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C

Documents

1 document
Catalogue page
1 document
Agreement
OC / CB-FR_708093 (0.72 Mo)

5th July 2024.9