![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/73/LG-730195-WEB-R.jpg)
Synergy 1 Gang Accessory Spacer Frame White
Synergy White
Legrand
Synergy 1 Gang Accessory Spacer Frame White
REF. 730195
EAN.
3245067301951
Discount family : W06
£5.63
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Coupling piece |
---|---|
Suitable for built-in installation box | No |
Suitable for central conduit box | No |
Width | 96 mm |
Height | 86 mm |
Depth | 7 mm |
---|---|
Degree of impact strength (IK) | IK01 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION