![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/73/730095-LEGRAND.jpg)
Synergy 1 Gang Blanking Plate White
Synergy White
Legrand
Synergy 1 Gang Blanking Plate White
REF. 730095
EAN.
3245067300954
Discount family : W06
£2.44
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Construction type lens | Square |
Width opening | 86 mm |
Height opening | 86 mm |
Colour | Other |
Degree of impact strength (IK) | IK01 |
---|---|
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Documents
1 document
Technical Sheet
2 documents
Catalogue page
Catalogue chart
1 document
Agreement
OC / CB-FR_708093
(0.72 Mo)
SELECT AN ACTION