Acquia Team testing14 Skip to main content
Logo print

Synergy 1 Gang Cord Outlet White

Synergy White Legrand

Synergy 1 Gang Cord Outlet White

REF. 730052 EAN. 3245067300527
Discount family : W06
£19.60 / 1 piece Product available in 10 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Flush-mounted
Mounting method Mounting with screw
With nail No
Mounting method of the module inserts Front side
Mounting direction Horizontal and vertical
Number of modules horizontal (module system) 3
Number of modules vertical (module system) 1
With built-in installation box No
With screws Yes
Suitable for mounting in round junction box 60 mm No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for mounting on DIN-rail 35 mm No
Material Plastic
Material quality Thermoplastic
Surface protection Untreated

Documents

1 document
Technical Sheet
F00273EN-00.pdf pdf (0.21 Mo)
2 documents
Catalogue page
Catalogue chart

5th July 2024.9