![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy 13A Double Pole Switched Fused Connection Unit White
Synergy White
Legrand
Synergy 13A Double Pole Switched Fused Connection Unit White
REF. 730034
EAN.
3245067300343
Discount family : W10
£12.51
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type | Screw connection |
---|---|
Mounting method | Front mounting |
Type of current | AC |
Rated current | 13 A |
Rated voltage | 230 V |
Dimensions glass fuse | 5x25 mm |
Width | 86 mm |
Height | 86 mm |
Depth | 32 mm |
Built-in depth | 22 mm |
---|---|
Degree of impact strength (IK) | IK01 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Colour | White |
Antimicrobial treatment | No |
Cable section | 6-6 mm² |
Documents
1 document
Technical Sheet
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION