![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/73/LG-730136-WEB-R.jpg)
Synergy 13A Double Pole Switched Fused Connection Unit with Deep Plate and Bottom Cord Outlet White
Synergy White
Legrand
Synergy 13A Double Pole Switched Fused Connection Unit with Deep Plate and Bottom Cord Outlet White
REF. 730136
EAN.
3245067301364
Discount family : W06
£15.65
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection system | Screwed terminal |
---|---|
Material | Plastic |
Suitable for degree of protection (IP) | IP20 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 35 mm |
Built-in depth | 22 mm |
---|---|
Degree of impact strength (IK) | IK01 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Antimicrobial treatment | No |
Documents
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION