Acquia Team testing14 Skip to main content
Logo print
title

Synergy 13A Double Pole Switched Fused Connection Unit with LED Power Indicator Marked "HOB" White

Synergy White Legrand

Synergy 13A Double Pole Switched Fused Connection Unit with LED Power Indicator Marked "HOB" White

REF. 730035HB EAN. 5012774465805
Discount family : W06
£24.07 / 1 piece Product available in 10 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Connection type Screw connection
Mounting method Front mounting
Type of current AC
Rated current 13 A
Rated voltage 230 V
Dimensions glass fuse 5x25 mm
Width 86 mm
Height 86 mm
Depth 32 mm
Built-in depth 22 mm
Degree of impact strength (IK) IK01
Degree of protection (IP) IP20
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Colour White
Antimicrobial treatment No
Cable section 6-6 mm²

5th July 2024.9