![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/73/730032-LEGRAND.jpg)
Synergy 13A Unswitched Fused Connection Unit with Cord Outlet White
Synergy White
Legrand
Synergy 13A Unswitched Fused Connection Unit with Cord Outlet White
REF. 730032
EAN.
3245067300329
Discount family : W06
£13.29
/
1 piece
Product available in
10 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type | Screw connection |
---|---|
Mounting method | Front mounting |
Type of current | AC |
Rated current | 13 A |
Rated voltage | 230 V |
Dimensions glass fuse | 5x25 mm |
Width | 86 mm |
Height | 86 mm |
Depth | 29 mm |
---|---|
Built-in depth | 22 mm |
Degree of impact strength (IK) | IK01 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Cable section | 6-6 mm² |
Documents
1 document
Technical Sheet
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION