Acquia Team testing14 Skip to main content
Logo print

Synergy 2 Gang 37mm Surface Mounting Steel Back Box without Knockouts Metalclad

Legrand

Synergy 2 Gang 37mm Surface Mounting Steel Back Box without Knockouts Metalclad

REF. 736421 EAN. 3245067364215
Discount family : W32
£12.18 / 1 piece Product available in 5 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Facing brickwork
Shape Square
Construction type Device connection box (round/square)
Model Double
Equipped with Clamp
Width 86 mm
For number of electric fittings 4
Mounting switching equipment Screwing
With screws Yes
For tube diameter 20/25 mm
Suitable for cable diameter 20-25 mm
Pipe locking Yes
Inlet from the rear Yes
Number of inlets 10
Material Steel
Halogen free Yes
Surface protection Continuously galvanized
Colour Grey
Degree of protection (IP) Other
Cover model None
Cover attachment Other
Sealable No
Circuit integrity None
With screening No
Air tight No
Max. conductor cross section 0 mm²
Number of poles of the clamp 1
Clamp position fixed Yes
Luminaire hook mounting No
Nozzle None
Degree of impact strength (IK) Not applicable
Operating / setting temperature -5-40 °C
Storage temperature -5-60 °C

Documents

1 document
Catalogue page

5th July 2024.9