![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/73/733896-LEGRAND.jpg)
Synergy 2 Gang Blanking Plate Metalclad
Synergy Metalclad
Legrand
Synergy 2 Gang Blanking Plate Metalclad
REF. 733896
EAN.
3245067338964
Discount family : W09
£4.47
/
1 piece
Product available in
5 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Metal |
---|---|
Construction type lens | Rectangular |
Width opening | 146 mm |
Height opening | 86 mm |
Colour | Other |
Degree of impact strength (IK) | IK01 |
---|---|
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Documents
1 document
Technical Sheet
2 documents
Catalogue chart
Catalogue page
1 document
Agreement
OC / CB-FR_708093
(0.72 Mo)
SELECT AN ACTION