Acquia Team testing14 Skip to main content
Logo print
title

Synergy 2 x 1 Gang 35mm Flush Mounting Steel Back Box with Knockouts

Synergy Legrand

Synergy 2 x 1 Gang 35mm Flush Mounting Steel Back Box with Knockouts

REF. 089140 EAN. 5012774008224
Discount family : W07
£11.37 / 1 piece Product available in 40 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
Shape Rectangular
Construction type Other
Model Double
Provided with revolving ring No
Equipped with None
Width 75 mm
Depth 36-36 mm
For number of electric fittings 2
Mounting switching equipment Screwing
With screws No
Housing feed-through by break-out opening Yes
Housing feed-through by seal membrane No
Housing feed-through by nozzle No
Housing feed-through by step membrane No
For tube diameter 20 mm
Pipe locking No
Pipe locking optional No
Inlet from the rear Yes
Number of inlets 16
Material Steel
Halogen free Yes
Surface protection Continuously galvanized
Colour Other
Degree of protection (IP) IP20
Cover model None
Cover attachment Other
Sealable No
With screening No
Air tight No
Number of poles of the clamp 2
Clamp position fixed Yes
Luminaire hook mounting No
Nozzle None
Special application None
Vertical fixing center distance 41.15-46.85 mm
Horizontal fixing center distance 97.15-102.85 mm
Cable support Not applicable

Documents

2 documents
Catalogue chart
Catalogue page

5th July 2024.9