![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/73/736413-LEGRAND-1000.jpg)
Synergy 2 x 1 Gang 35mm Surface Mounting Plastic Back Box White
Synergy White
Legrand
Synergy 2 x 1 Gang 35mm Surface Mounting Plastic Back Box White
REF. 736413
EAN.
3245067364130
Discount family : W02
£5.26
/
1 piece
Product available in
5 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Surface mounted box |
---|---|
Suitable for modular domestic switching devices | No |
Number of modules (module system) | 2 |
Number of units | 1 |
Mounting direction | Horizontal |
Shape | Rectangular |
Material | Plastic |
Material quality | Duroplast |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
---|---|
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | Yes |
Degree of protection (IP) | IP2X |
Width | 172 mm |
Height | 86 mm |
Depth | 35 mm |
Device width | 172 mm |
Device height | 86 mm |
Device depth | 35 mm |
Degree of impact strength (IK) | IK01 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Documents
2 documents
Catalogue page
Catalogue chart
SELECT AN ACTION