![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/73/733819-LEGRAND.jpg)
Synergy 20A Cable Outlet Metalclad
Synergy Metalclad
Legrand
Synergy 20A Cable Outlet Metalclad
REF. 733819
EAN.
3245067338193
Discount family : W09
£17.11
/
1 piece
Product available in
5 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Clamps | Other |
Connection system | Screwed terminal |
Material | Metal |
Material quality | Stainless steel |
---|---|
Colour | Other |
Antimicrobial treatment | No |
Documents
1 document
Technical Sheet
2 documents
Catalogue chart
Catalogue page
1 document
Agreement
OC / CB-16110212HKG-001VoC
(0.11 Mo)
SELECT AN ACTION