![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/83/LG-833434-WEB-R.jpg)
Synergy Authentic 13A Double Pole Switched Fused Connection Unit Gold
Synergy Authentic
Legrand
Synergy Authentic 13A Double Pole Switched Fused Connection Unit Gold
REF. 833434
EAN.
3414970668127
Discount family : W02
£22.37
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type | Screw connection |
---|---|
Mounting method | Front mounting |
Type of current | AC |
Rated current | 32 A |
Rated voltage | 230 V |
Dimensions glass fuse | 5x25 mm |
Width | 86 mm |
Height | 86 mm |
Depth | 32 mm |
---|---|
Built-in depth | 22 mm |
Degree of impact strength (IK) | IK01 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Cable section | 6-6 mm² |
Documents
1 document
Technical Sheet
2 documents
Catalogue chart
Catalogue page
1 document
Agreement
ASTA-880
(0.24 Mo)
SELECT AN ACTION