![](/modules/custom/legrand_ecat/assets/img/no-image.png)
Synergy Authentic 13A Double Pole Switched Fused Connection Unit with LED Power Indicator Gold
Synergy Authentic
Legrand
Synergy Authentic 13A Double Pole Switched Fused Connection Unit with LED Power Indicator Gold
REF. 833435
EAN.
3414970668141
Discount family : W02
£26.03
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Connection type | Screw connection |
---|---|
Mounting method | Front mounting |
Type of current | AC |
Rated current | 33 A |
Rated voltage | 230 V |
Dimensions glass fuse | 5x25 mm |
Width | 86 mm |
Height | 86 mm |
Depth | 32 mm |
---|---|
Built-in depth | 22 mm |
Degree of impact strength (IK) | IK01 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Cable section | 6-6 mm² |
Documents
1 document
Technical Sheet
2 documents
Catalogue chart
Catalogue page
1 document
Agreement
ASTA-880
(0.24 Mo)
SELECT AN ACTION