![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/83/LG-833496-WEB-R.jpg)
Synergy Authentic 2 Gang Blanking Plate Gold
Synergy Authentic
Legrand
Synergy Authentic 2 Gang Blanking Plate Gold
REF. 833496
EAN.
3414970668882
Discount family : W02
£14.77
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of units | 0 |
---|---|
Mounting direction | Horizontal |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Metal |
Material quality | Stainless steel |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Glossy |
Colour | Gold |
Transparent | No |
---|---|
With hinged lid | No |
Degree of protection (IP) | IP2X |
Degree of impact strength (IK) | IK01 |
Type of fastening | Screw mounting |
Width | 86 mm |
Height | 86 mm |
Depth | 7 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documents
1 document
Technical Sheet
2 documents
Catalogue chart
Catalogue page
1 document
Agreement
OC / CB-FR_708093
(0.72 Mo)
SELECT AN ACTION