![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/83/LG-833226-WEB-R.jpg)
Synergy Authentic 45A Cable Outlet Polished Stainless Steel
Synergy Authentic
Legrand
Synergy Authentic 45A Cable Outlet Polished Stainless Steel
REF. 833226
EAN.
3414970666345
Discount family : W02
£35.35
/
1 piece
Recommended price
Excluding VAT
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Clamps | Other |
Connection system | Screwed terminal |
Material | Metal |
Material quality | Stainless steel |
Halogen free | Yes |
Colour | Other |
Suitable for degree of protection (IP) | IP2X |
Device width | 86 mm |
---|---|
Device height | 86 mm |
Device depth | 27.5 mm |
Built-in depth | 25 mm |
Degree of impact strength (IK) | IK01 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Antimicrobial treatment | No |
Documents
1 document
Technical Sheet
2 documents
Catalogue chart
Catalogue page
SELECT AN ACTION