Acquia Team testing14 Skip to main content
Logo print
title

Synergy Authentic Telephone Socket Single Master Polished Stainless Steel

Synergy Authentic Legrand

Synergy Authentic Telephone Socket Single Master Polished Stainless Steel

REF. 833250 EAN. 3414970666628
Discount family : W02
£24.83 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Duct installation No
Floor box/subfloor mounted No
Type of fastening Screwing
Assembly arrangement Basic element with full cover plate
Type of connector Other
Category 3
Colour Other
Connection type Other
Shielded housing No
Separate earthing connection Yes
With label space No
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP21
Mechanical coding No
Colour coding No
Device width 86 mm
Device height 86 mm
Device depth 20.5 mm
Degree of impact strength (IK) IK01
Operating / setting temperature 5-45 °C
Storage temperature -20-70 °C
Halogen free Yes
Antimicrobial treatment No

Documents

2 documents
Catalogue chart
Catalogue page

5th July 2024.9