Acquia Team testing14 Skip to main content
Logo print

Synergy Double CAT 6 UTP RJ45 Data Socket Metalclad

Synergy Metalclad Legrand

Synergy Double CAT 6 UTP RJ45 Data Socket Metalclad

REF. 733857 EAN. 3245067338575
Discount family : W09
£49.41 / 1 piece
Recommended price Excluding VAT
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting Yes
Flush-mounted installation No
Duct installation No
Floor box/subfloor mounted No
Type of fastening Screwing
Assembly arrangement Basic element with full cover plate
Type of connector RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 2
Category 6
Colour Other
RAL-number 0
Connection type Other
Shielded buses No
Separate earthing connection No
With label space No
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
Degree of protection (IP) IP20
Colour coding Yes
Device width 86 mm
Device height 86 mm
Device depth 43 mm
Built-in depth 0 mm
Degree of impact strength (IK) IK08
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Surface mounted
Tube diameter for wall mounted product 20-20 mm
Maximum Input cable diameter 20 mm
Entry membrane gland type Rigid to break
Vertical fixing center distance 34-60 mm
Horizontal fixing center distance 34-60 mm
Cable support Not applicable

Documents

1 document
Technical Sheet
F02519EN-00.pdf pdf (1.02 Mo)
2 documents
Catalogue chart
Catalogue page

5th July 2024.9